??
CAD模型选择
ST7181.20x160x178
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7181 - Quick-change guide pillars with disc and screw
Bill of material
ST7181.20x160x178
BESTNR
Order No.
ST7181.20x160x178
D1
20 mm
D3
18 mm
D5
Thread
M5
S
4 mm
L
178.4 mm
L1
160 mm
L4
16 mm
BM
Comment
Quick-change guide pillar
WG
Weight
0.395 kg
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions